IESNA:LM-63-2002
[TEST]P1646798
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-835-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21071.7
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4656.1 4361.0 4062.8 3821.4 3632.4 3503.2 3441.7 3427.9 3471.0 3589.3 3769.2 4016.7 4310.3 4608.5 4871.3 
5146.5 5510.8 5865.9 6317.8 6769.7 7074.1 7063.3 6508.4 5394.0 4072.0 3055.9 2414.9 1967.6 1584.8 1094.5 737.8 
445.8 258.2 113.8 20.0 0.0 0.0 
4656.1 4376.4 4072.0 3830.7 3629.3 3506.3 3435.6 3423.3 3464.8 3578.6 3759.9 4002.8 4301.0 4599.2 4882.1 
5188.0 5529.2 5910.5 6360.9 6814.3 7126.4 7097.2 6559.2 5437.0 4019.7 3003.7 2385.7 1949.1 1557.2 1096.0 744.0 
448.9 269.0 121.4 24.6 0.0 0.0 
4656.1 4367.1 4072.0 3824.5 3644.7 3515.5 3443.3 3421.8 3447.9 3552.4 3732.3 3975.2 4285.7 4611.5 4971.2 
5304.8 5678.3 6148.7 6628.3 7054.1 7355.4 7315.4 6779.0 5658.4 4124.3 3026.7 2451.8 2016.8 1663.2 1149.8 759.4 
484.2 301.3 164.5 35.4 0.0 0.0 
4656.1 4425.5 4127.3 3898.3 3712.3 3586.2 3507.8 3467.9 3467.9 3527.8 3676.9 3895.2 4188.8 4565.4 4978.9 
5404.7 5865.9 6363.9 6905.0 7453.8 7835.0 7868.8 7470.7 6511.5 4871.3 3237.3 2596.3 2284.3 2015.2 1632.5 
1077.6 651.8 436.6 253.6 79.9 0.0 0.0 
4656.1 4428.6 4164.2 3945.9 3773.8 3652.3 3570.9 3515.5 3487.9 3501.7 3581.6 3740.0 3981.3 4310.3 4728.4 
5195.7 5735.2 6320.9 6983.4 7728.9 8480.6 9021.7 9080.1 8562.1 7323.1 4965.1 2894.5 2347.3 2182.8 2107.5 
1941.5 1338.9 903.9 527.3 193.7 0.0 0.0 
4656.1 4502.4 4262.6 4055.1 3904.4 3781.5 3684.6 3621.6 3577.0 3555.5 3572.4 3635.4 3769.2 3990.5 4290.3 
4686.9 5231.0 5844.4 6537.6 7404.6 8486.8 9730.4 10909.4 11513.5 11528.9 10597.3 8070.2 4336.4 2624.0 2265.8 
2198.2 2052.1 1541.8 1311.2 691.7 4.6 0.0 
4656.1 4543.9 4357.9 4176.5 4039.7 3921.4 3829.1 3759.9 3710.8 3680.0 3673.9 3696.9 3749.2 3862.9 4042.8 
4310.3 4689.9 5168.0 5779.8 6576.1 7519.9 8783.5 10640.4 12998.4 15079.8 16266.5 16275.7 14594.0 10454.4 5913.5 
3151.2 2135.1 1652.5 1289.7 1000.7 150.6 0.0 
4656.1 4579.3 4459.4 4331.8 4216.5 4113.5 4027.4 3961.3 3913.7 3878.3 3862.9 3861.4 3873.7 3907.5 3985.9 
4133.5 4374.8 4736.1 5249.5 5927.4 6815.9 7947.2 9281.5 10981.6 13287.4 16441.7 19852.7 21445.2 20633.6 
17181.1 13007.6 9429.1 5781.3 2284.3 1008.4 270.5 0.0 
4656.1 4582.3 4467.0 4347.1 4239.5 4138.1 4052.0 3987.4 3942.9 3907.5 3892.1 3889.1 3895.2 3922.9 3989.0 
4130.4 4353.3 4697.6 5211.0 5864.3 6735.9 7882.7 9166.2 10823.3 13023.0 16005.1 19577.5 21552.8 20807.3 
17557.7 13273.6 9638.1 6018.1 2250.4 948.4 269.0 0.0 
4656.1 4628.5 4577.7 4525.5 4465.5 4396.3 4334.9 4294.9 4268.8 4251.8 4239.5 4225.7 4218.0 4216.5 4247.2 
4325.6 4485.5 4768.3 5194.1 5798.2 6631.4 7655.2 8758.9 9960.9 11246.0 12697.1 14378.8 16220.3 17317.9 16323.3 
13491.8 8894.1 3953.6 1102.2 418.1 118.4 0.0 
4656.1 4659.2 4662.3 4673.0 4685.3 4679.2 4680.7 4689.9 4708.4 4726.8 4734.5 4726.8 4711.5 4697.6 4703.8 
4742.2 4845.2 5057.3 5446.2 6033.4 6860.4 7855.0 8978.7 10214.6 11458.2 12655.6 13883.8 15022.9 14701.6 12924.6 
10683.4 6622.2 2104.4 730.2 302.8 104.5 0.0 
4656.1 4679.2 4696.1 4719.1 4740.7 4739.1 4736.1 4733.0 4733.0 4719.1 4686.9 4636.1 4582.3 4519.3 4465.5 
4445.5 4477.8 4603.9 4834.4 5246.4 5959.7 6858.9 7945.7 9177.0 10429.8 11728.7 12918.5 13928.4 13221.3 11306.0 
9158.5 5418.6 1729.3 659.5 292.1 103.0 0.0 
4656.1 4637.7 4657.7 4679.2 4689.9 4673.0 4645.4 4610.0 4570.0 4520.9 4439.4 4345.6 4241.1 4135.0 4041.3 
3967.5 3936.7 3959.8 4048.9 4282.6 4703.8 5433.9 6407.0 7539.9 8737.3 10056.2 11312.1 12005.4 10947.8 9269.2 
7350.8 4247.2 1475.7 570.3 273.6 103.0 0.0 
4656.1 4674.6 4676.1 4657.7 4616.2 4527.0 4413.2 4285.7 4148.9 3996.7 3819.9 3621.6 3412.5 3188.1 2957.5 
2719.3 2481.0 2238.1 1986.0 1737.0 1512.6 1369.6 1369.6 1606.4 2192.0 2963.7 3638.5 3165.1 1795.4 1200.5 917.7 
676.4 428.9 227.5 126.0 53.8 0.0 
4656.1 4679.2 4640.8 4570.0 4445.5 4274.9 4076.6 3850.6 3590.9 3308.0 2994.4 2627.0 2218.2 1792.4 1342.0 1011.5 
833.2 753.2 713.3 688.7 671.7 659.5 650.2 642.5 631.8 637.9 685.6 782.4 842.4 744.0 610.3 482.7 332.0 169.1 90.7 26.1 
0.0 
4656.1 4671.5 4585.4 4440.9 4239.5 3990.5 3700.0 3346.4 2939.1 2485.6 1946.1 1432.7 1037.6 845.4 757.8 714.8 684.0 
662.5 644.1 625.6 611.8 594.9 573.4 556.5 541.1 530.3 531.9 564.1 608.7 554.9 431.9 304.4 201.4 133.7 72.2 15.4 0.0 
4656.1 4665.3 4528.5 4316.4 4041.3 3703.1 3301.9 2803.8 2207.4 1623.3 1182.1 950.0 827.0 757.8 719.4 691.7 662.5 
637.9 613.3 593.4 578.0 561.1 541.1 518.0 488.8 461.2 436.6 407.4 376.6 336.6 273.6 213.7 164.5 112.2 55.3 7.7 0.0 
4656.1 4619.2 4430.2 4158.1 3810.7 3395.6 2883.8 2252.0 1652.5 1219.0 994.6 874.7 797.8 748.6 710.2 676.4 645.6 
613.3 584.1 562.6 547.2 530.3 505.7 479.6 450.4 419.7 384.3 348.9 309.0 272.1 233.7 193.7 149.1 99.9 49.2 4.6 0.0 
4656.1 4579.3 4362.5 4025.9 3623.1 3112.8 2514.8 1852.3 1361.9 1120.6 976.1 873.1 797.8 744.0 699.4 661.0 625.6 
594.9 570.3 548.8 528.8 505.7 481.1 455.0 427.3 393.5 361.2 325.9 293.6 259.8 224.4 186.0 143.0 93.8 46.1 1.5 0.0 
4656.1 4574.7 4331.8 3972.1 3495.6 2943.7 2264.3 1643.2 1309.7 1148.3 1026.8 913.1 817.8 747.1 694.8 650.2 616.4 
591.8 570.3 547.2 524.2 496.5 467.3 439.6 407.4 376.6 347.4 313.6 281.3 250.6 215.2 176.8 133.7 87.6 38.4 0.0 0.0 
4656.1 4531.6 4276.4 3893.7 3401.8 2797.7 2121.3 1555.6 1314.3 1191.3 1080.6 953.1 842.4 756.3 688.7 647.2 616.4 
594.9 573.4 550.3 522.6 491.9 461.2 430.4 396.6 365.8 333.6 304.4 275.2 242.9 207.5 170.6 126.0 79.9 32.3 0.0 0.0 
4656.1 4531.6 4276.4 3890.6 3401.8 2788.4 2109.0 1558.7 1318.9 1197.5 1096.0 966.9 839.3 756.3 691.7 645.6 616.4 
596.4 573.4 550.3 522.6 491.9 461.2 430.4 395.1 364.3 332.0 302.8 273.6 241.3 206.0 169.1 124.5 78.4 30.7 0.0 0.0 
